ERS SCHR-NAEH SGM-S부품 번호.: 10.01.17.00509Spare partPressure range (operating pressure) [bar] bar자세히보기덜 보여
SGM-SV 40 G1/4-IG부품 번호.: 10.01.17.00229Magnetic gripper (prepared f sensor)Size40SocketG1/4"-FHolding force max. with friction ring100 (N)Pressure range (operating pressure) [bar]3.5 ... 6.0 bar자세히보기덜 보여