• Intelligent electrical vacuum generator for handling airtight and slightly porous workpieces
  • Integrated interface for controlling and monitoring the handling process
  • For use in mobile robotics, fully automated small parts handling and stationary handling tasks
Hoogtepunten van het product
  • Integrated ventilation valve for fast and precise depositing
  • Targeted process monitoring and predictive maintenance through connection via IO-Link
  • Condition monitoring reduces errors and improves plant availability
  • NFC interface allows readout and parameterization via smartphone
  • Improved energy efficiency through automatic adjustment of the suction power
Vacuümopwekker ECBPi
  • Flange adapter plate (1) for mechanical connection to all common cobot models
  • M12 8-pin plug connection or terminal block as digital interface (2) between the ECBPi and the robot
  • NFC interface (3) for conveniently transferring data using a smartphone
  • Flange for gripper connection (4)
  • Zuigcapaciteit tot 12 l/min
  • Max. Vacuüm: 75 %
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op