• Mechanical clamping system for CNC machining centers with console table (two-circuit system)
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • For setup, the clamp is fixed to the console with the first vacuum circuit and optionally also mechanically clamped; the clamping height is adapted to the workpiece with the tool-free quick adjustment
  • Clamping of the workpiece by activating the second vacuum circuit on the machine table
Hoogtepunten van het product
  • Triangular clamping disc with tool-free quick adjustment enables shortest setup times
  • Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
  • Fixation by vacuum and optional mechanical clamping secure the clamp on the console
  • No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining center
  • Special friction materials on the clamping disc and clamping surface ensure that the workpiece is held securely even with high machining forces
Mechanical Clamps VCMC-K2-QUICK
  • Triangular clamping disc (1) can be adjusted without tools in clamping height and support surface on the workpiece
  • The clamping disc is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body (3) made of aluminum with interface to the machine table for fixing the clamp by vacuum
  • Optional mechanical clamping (4) to fix the clamp on the console
  • 2-circuit vacuümsystemen
  • For frames and window profiles
  • Fixation on console by vacuum or mechanically
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op