Rotary connection for use in combination with the vacuum end effector VEE or as an independent component
Flow rate of 20 m³/h or 60 m³/h
Hoogtepunten van het product
Rotary unit has same flow as standard VEE flange modules
Rotatable 360° without winding up the hose
Hose does not generate tension due to minimized torque
Rotary connection with two standard versions, either with an integrated quick-change module or without the quick-change module for use as a universal rotary connection
Flow rate of 20 m³/h or 60 m³/h
Can be rotated by 360°
Can be rotated by 360°
Flow rate of 20 m³/h to 60 m³/h
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.