ASK B-M8-4 5000 K-4POnderdeelnr.: 10.06.02.00031AansluitkabelElectrical connectionBus M8, 4 polCable length5000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cableToon meerMinder tonen
SELECTASK B-MIC10 3000 K-2POnderdeelnr.: 21.04.06.00086AansluitkabelMaterial hosePUR cableElectrical connectionStekker 10mmConnection 2Cable, 2-poleToon meerMinder tonen
ASK WB-M8-4 5000 K-4POnderdeelnr.: 10.06.02.00032AansluitkabelElectrical connectionHaaks bus M8, 4 polCable length5000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cableToon meerMinder tonen