Schmalz

Non-Return Valves RSV

Nominal diameter from 6 mm to 54 mm

Go directly to the products

Seat valve closes vacuum line while maintaining the system vacuum, e.g. in case of power failure

Wide range of nominal sizes allows optimum adaptation to the nominal flow

Minimum size allows use in the tightest of spaces

Design
  • Spring loaded seat valve
  • Brass body (RSV 6, which is made of aluminum)
  • Seat made of synthetic rubber, gasket made of nylon
  • Stainless steel spring
Technical Data
  • Nominal diameter: 6 to 54 mm
  • Nominal flow: 5 to 350 m³/h
  • Connection: G1/4” to G2”
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow rate
Thread G1
Product family
Industry sector

1 - 8 from 8 results

RSV 14 G3/8-IG MS

Part no.: 10.05.05.00002

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size14 (mm)
Thread G1G3/8"-F
Nominal flow rate20 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 6 G1/4-IG

Part no.: 10.05.05.00116

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size6 (mm)
Thread G1G1/4"-F
Nominal flow rate5 (m³/h)
Operating temperature-10 ... 70 °C
RSV 18 G1/2-IG MS

Part no.: 10.05.05.00003

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size18 (mm)
Thread G1G1/2"-F
Nominal flow rate26 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 20 G3/4-IG MS

Part no.: 10.05.05.00004

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size20 (mm)
Thread G1G3/4"-F
Nominal flow rate45 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 28 G1-IG MS

Part no.: 10.05.05.00005

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size28 (mm)
Thread G1G1"-F
Nominal flow rate75 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 36 G1-1/4-IG MS

Part no.: 10.05.05.00006

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size36 (mm)
Thread G1G1-1/4"-F
Nominal flow rate125 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 42 G1-1/2-IG MS

Part no.: 10.05.05.00007

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size42 (mm)
Thread G1G1-1/2"-F
Nominal flow rate200 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 54 G2-IG MS

Part no.: 10.05.05.00008

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size54 (mm)
Thread G1G2"-F
Nominal flow rate350 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart