SCPMc 07 S01 NO JST-5 PNP
Part no.: 10.02.02.07216
Mini Compact Ejector with air-saving function and display with
Industries: Electronics | Plastics | Universal
| Nozzle size | 0.7 mm |
| Connection | Hose D4(1)-D4(2) |
| Suction rate (max.) | 15 (l/min) |
| Air consumption suction | 22 (l/min) |
| Sound pressure level free | 70 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Electrical connection | Male connect JST, 5 pol |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12,5 mm |
| D | 9 mm |
| d1 | 4,2 mm |
| d2 | 4,2 mm |
| d4 | 4,3 mm |
| H | 65,3 mm |
| H1 | 66 mm |
| H2 | 24,95 mm |
| H3 | 7,5 mm |
| H4 | 30 mm |
| H5 | 7,5 mm |
| H6 | 17,5 mm |
| L | 76,5 mm |
| L1 | 95,3 mm |
| L3 | 20,5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 0.7 mm |
| Construction vacuum switch | PNP switching |
| Control valve | NO |
| Electrical connection | JST-5 |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 15 l/min |
| Air consumption suction | 22 l/min |
| Max. air consumption blow-off | 10 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4 bar |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 2 mm |
| Operating temperature | 0 ... 50 °C |
| Weight | 84 g |
| Product family | SCPMc |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

















