RFBP 50 50 BA SPB2
Part no.: 10.01.45.00096
Large-area vacuum gripping system in lightweight design RFBP
Industries: Logistics | Packaging | Universal
| Length L | 50 (mm) |
| Width B | 50 (mm) |
| Connection | Bayonet connection |
| Suction cup type | Bellows suction cups SPB2 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| H | 59 mm |
| L | 50 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection | Bayonet connection |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation