Schmalz

Individual Vacuum Blocks VCBL-GL-C

Height 80 mm to 125 mm or on inquiry

Product Inquiry

Maximum clamping force through optimum utilization of the workpiece surface with individually adapted suction plate

Special friction material for high lateral force absorption

Calibrated friction pad enables precise clamping and highest machining quality

Long service life thanks to robust design and replaceable sealing

Version with reversing function enables processing of mirrored workpieces (e.g. left and right side window) with the same suction cup

Design
  • Replaceable sealing (1)
  • Robust main body (2) with calibrated friction pads on the suction areas
  • Two hose connections (3) for connecting the vacuum supply
Ordering information

Ordering information

Schmalz manufactures vacuum blocks according to individual customer dimensions. The upper suction plate is manufactured according to the customer's workpiece geometry. The bottom suction plate is rectangular in the corresponding dimensions (type 1 and type 2) or also has an individual geometry (type 3).

If dimensions, height or other required dimensions differ from the dimensions listed in the design data, the feasibility must be checked on a case-by-case basis.

Ordering process from workpiece to individual vacuum block VCBL-GL-C:

  1. Workpiece available from customer as DXF file
  2. Deciding which type is required
    • Type 1 without shoulder on the upper suction plate (X = 0mm)
    • Type 2 with 12 mm heel, e.g. if aggregate is immersed
    • Type 3 with turning function, e.g. for machining left and right part of a mirrored workpiece
  3. Definition of the required offset between the outer edge of the workpiece and the outer edge of the vacuum block (offset SO)
  4. Determination of the suction cup dimensions (S, M, L or individual dimension) based on the workpiece dimension minus offset (offset SO)
  5. Inquiry to your Schmalz contact person or via the contact form with the following information
    • DXF file of the workpiece*
    • Type and dimensions of the desired suction cup (e.g. type 2, dimension M)
    • Offset SO
    • Height H
    • If necessary, any other requirements that deviate from the design data

*Requirements for the DXF file of the workpiece:
  Indication of the units of measurement in millimeters (mm) or inches (in).
  Specification of the scale (1:XX)
  Dimensioning of the workpiece

Design Data

Type B H H1 H2 L R1 Offset SO* X Hose connection
Type 1 - Vacuum block standard S = max. 135 mm
M = max. 200 mm
L = max. 320 mm
80 - 125 mm 18 mm 21 mm S = max. 300 mm
M = max. 300 mm
L = max. 400 mm
min. 15mm Individual 0 mm for VSL 8/6
Type 2 - Vacuum block standard with heel S = max. 135 mm
M = max. 200 mm
L = max. 320 mm
80 - 125 mm 18 mm 21 mm S = max. 300 mm
M = max. 300 mm
L = max. 400 mm
min. 15mm Individual 12 mm for VSL 8/6
Type 3 - Vacuum block with turning function S = max. 135 mm
M = max. 200 mm
L = max. 320 mm
80 - 125 mm 18 mm 21 mm S = max. 300 mm
M = max. 300 mm
L = max. 400 mm
min. 15mm Individual 12 mm for VSL 8/6

* Offset between workpiece contour and contour of suction plate of suction cup

Technical Data
  • Geometry and dimensions according to customer requirements
  • With two hose connections for flat table
  • Calibrated friction pad
  • Height: 80 mm to 125 mm
Industries
  • •Glass

Products

Vacuum block standard
Vacuum block standard
  • Height 80 mm - 125 mm
  • Variant S: max. 300x135 mm
  • Variant M: max. 300x200 mm
  • Variant L: max. 400x320 mm
Vacuum block standard with heel
Vacuum block standard with heel
  • Height 80 mm - 125 mm
  • Variant S: max. 300x135 mm
  • Variant M: max. 300x200 mm
  • Variant L: max. 400x320 mm
Vacuum block with reversible function
Vacuum block with reversible function
  • Height 80 mm - 125 mm
  • Variant S: max. 300x135 mm
  • Variant M: max. 300x200 mm
  • Variant L: max. 400x320 mm
Product Inquiry
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico