Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video shows the pick and place of various cosmetics using the finger gripper mGrip. Containers with smooth, glossy surfaces are held gently to prevent slippage or scratches. The gripper ensures accurate orientation for labeling and clean packaging.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.