Flow Grippers for Highly Structured Surfaces SCG-HSS
- Suction rate: 270 l/min to 650 l/min
- Suction area: pin curtain with Ø 47 mm
- Lift capacity up to 250 g (horizontal and vertical)
- ESD compliant
Prikaži kategorijo
In this video, we present the Schmalz SCG-HSS gripper. The SCG-HSS gripper is ideal for handling workpieces with highly structured surfaces such as assembled printed circuit boards. Thanks to a pin curtain, the gripper automatically adapts to the respective surface contour and thus enables the teach-in of changing workpieces without additional set-up times. The gripper also impresses with its compact and light-weight design and its easy integration.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.