End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Compatible with all common lightweight robots
Prikaži kategorijo
MATCH is the new multifunctional end-of-arm platform for robotics from the two handling specialists Schmalz and Zimmer Group. Equipped with an extensive function portfolio and universal communication interfaces, MATCH is compatible with any lightweight robot, cobot and with all conventional 6-axis robots on the market. Whether mobile and collaborative robotics or fully automated applications: With just one flexible system, users open up an almost unlimited range of applications from production and assembly to warehouse logistics and shipping.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.