Schmalz

Manual handling • Vacuum tube lifters JumboErgo

Vacuum Tube Lifters JumboErgo for handling 80 kg formwork panels for loading CNC machining centers

With the Vacuum tube lifter JumboErgo, you can lift workpieces of various sizes up to 300 kg – as shown in the video, for example, 80 kg formwork panels for loading CNC machining centers. The rotary handle of the JumboErgo is modeled on a motorcycle throttle grip, allowing heavy loads to be moved smoothly, precisely, and safely by just one person. The freely selectable operator handle length ensures a safe distance from the load at all times. In CNC production, the JumboErgo enables ergonomic and efficient handling of heavy formwork panels, eliminating the need for strenuous manual lifting or time-consuming repositioning.

Show more
Product Inquiry
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.