Schmalz

Spare Parts VOL

Filter results

1 - 4 from 4 results

FILT-EINS 3 65x70 PAP STF-3/4-IG

Part no.: 10.07.01.00017

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D65 (mm)
Length L69.5 (mm)
Filter materialPaper
Utilization designDust filter STF
Size3/4-IG
FILT-EINS 50 28x51 PAP VF-3/8

Part no.: 10.07.01.00014

Filter insert (round)

Filter pore size50 (µm)
Outside diameter D27.5 (mm)
Length L50.5 (mm)
Filter materialPaper
Utilization designFilter VF
Size3/8
FILT-EINS 3 98x70 PAP STF-1-1/4-IGN

Part no.: 10.07.01.00018

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D98 (mm)
Length L70 (mm)
Filter materialPaper
Utilization designDust filter STF
Size1-1/4-IGN
FILT-EINS 3 150x222 PAP STF-2-1/2-IG

Part no.: 10.07.01.00020

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D150 (mm)
Length L222 (mm)
Filter materialPaper
Utilization designDust filter STF
Size2-1/2-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart