Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video showcases the pick and sort of irregularly shaped potatoes using the finger gripper mGrip. The gripper easily adapts to dense, heavy items with dirt or moisture on the surface. It provides a firm, reliable grip for efficient sorting and transfer.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.