Electronic Vacuum and Pressure Switches
- Electronic vacuum pressure switch with or without display
- Various measuring ranges: -1 to 10 bar
- Switching functions PNP and NPN
Show category
Combined vacuum/pressure switches (VS-P) are used in the measuring range from -1 to 10 bar. The switching accuracy is reduced by the large measuring range. They are available with two switching outputs (digital and analog) and can also be used as a vacuum sensor or a pressure sensor for this reason.