FILT-EINS 50 16x23 VFIPart no.: 10.07.01.00248Filter insert (round)Filter pore size50 (µm)Outside diameter D16.2 (mm)Length L22.5 (mm)Packaging unit5 piecesUtilization designVacuum filter (inline)Show moreShow less
FILT-EINS 50 10x21 VFIPart no.: 10.07.01.00244Filter insert (round)Filter pore size50 (µm)Outside diameter D10.4 (mm)Length L20.5 (mm)Packaging unit5 piecesUtilization designVacuum filter (inline)Show moreShow less