Schmalz

Hose Management Kit HMK

Vacuum gripping system and hose routing from a single source

Schmalz offers you hose guide assemblies or, alternatively, complete vacuum hose management sets. The scope of delivery includes robot-specific adapter brackets and all the hardware for mounting the hose routing assemblies on your robot. Schmalz also offers sets that include the hardware for routing compressed air lines and robot I/O cables to the EOAT.

Product Inquiry
Plug & Work

Simple and time-saving integration

Technology openness

Suitable for all common industrial robots

Fast adaptation

Flexible response to customer requirements

Engineering complete package

Also available as a complete package including project planning

Design
  • Hose clamp assembly (1)
  • Pipe post (parallel) (2)
  • Transition bracket (3)
  • Insert ring for urethane hose outside diameter (4)
Ordering information

Ordering information

For quick and complete project planning, please complete the online questionnaire at the top of the page. You will then receive a quote for the complete hose routing set.

Technical Data
  • Insert rings, hose clamps, brackets, transition brackets, hose baskets
  • Outer hose diameter: 60 to 112 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Swedish

The documentation is also fully available in English.

DocumentsLanguage
English
Example configurations

Filter results

Industry sector

1 - 10 from 17 results

SCHU-SCHL-85-HMK-3050

Part no.: 10.07.09.00287

Protective tubing

Size3050
Outside diameter D85 (mm)
Height H3050 (mm)
Utilization designHose management set
SCHU-SCHL-70-HMK-3050

Part no.: 10.07.09.00286

Protective tubing

Size3050
Outside diameter D70 (mm)
Height H3050 (mm)
Utilization designHose management set
SCHU-SCHL-85-HMK-1830

Part no.: 10.07.09.00284

Protective tubing

Size1830
Outside diameter D85 (mm)
Height H1830 (mm)
Utilization designHose management set
SCHU-SCHL-112-HMK-1830

Part no.: 10.07.09.00285

Protective tubing

Size1830
Outside diameter D112 (mm)
Height H1830 (mm)
Utilization designHose management set
HTR-SL-102-UB-HMK

Part no.: 10.07.10.50033

Hose holder

Clamping range102 (mm)
MountingU-bracket
Length L155 (mm)
Height H184.5 (mm)
Utilization designHose management set
HTR-A0 M6-IG AP HMK

Part no.: 10.07.10.00179

Holder system

Thread G1M6-F
Length L82.6 (mm)
Height H67.3 (mm)
Cross-beam connectionDrilling template
Shapewith adapterplate
Utilization designHose management set
SCHU-SCHL-112-HMK-3050

Part no.: 10.07.09.00288

Protective tubing

Size3050
Outside diameter D112 (mm)
Height H3050 (mm)
Utilization designHose management set
SCHU-SCHL-70-HMK-1830

Part no.: 10.07.09.00283

Protective tubing

Size1830
Outside diameter D70 (mm)
Height H1830 (mm)
Utilization designHose management set
HTR-SL-102-MP-HMK

Part no.: 10.07.10.50034

Hose holder

Clamping range102 (mm)
MountingMounting plate
Length L155 (mm)
Height H184.5 (mm)
Utilization designHose management set
HTR-SL-133-UB-HMK

Part no.: 10.07.10.50032

Hose holder

Clamping range133 (mm)
MountingU-bracket
Length L187 (mm)
Height H216 (mm)
Utilization designHose management set
Product Inquiry

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart