Vacuum layer gripping system SPZ-M-C with diverse range of products for handling
In logistics processes, products with varying dimensions have to be palletized and depalletized. The vacuum layer gripping system SPZ-M-C from Schmalz is ideally suited for this challenging handling task.
Automated palletising and depalletising different product layers is no problem for the SPZ-M-C vacuum layer gripping system. The SPZ-M-C layer gripping system consists of modular, locked large-area grippers so that the layer gripper can be adjusted individually to the layer size. A mechanical clamp ensures the stability of the product layer. Thanks to the patented “curtain concept”, the SPZ-M-C layer gripper provides additional holding power with its global vacuum chamber. This even allows for handling product layers that previously had to be re-layered manually.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.