Schmalz

Connection Technology PXT

Connection elements for easy assembly of any components
Configure now

Option of internal vacuum guide enables vacuum supply without hosing

Standard clamping for 3D beam system enables simple and fast assembly

Holders can be rotated without stops to adapt to free-form surfaces

Design
  • Suction cup holder with slot (1) for easy adjustment of the suction cup position
  • Rotatable component holder (2) with external vacuum guide
  • Rotatable component holder (3) with internal vacuum guide
Technical Data
  • 360° stop-free rotatable connection elements
  • Holder with slot for quick adjustment
  • Holder with internal vacuum guide
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Vietnamese

The documentation is also fully available in English.

DocumentsLanguage
English

Filter results

Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 8 from 8 results

SAUG-ANB PXT D30-I SH

Part no.: 10.01.49.00036

Connection option with slotted hole for suction pads

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Thread G1G1/4"-F
Internal diameter d8 (mm)
Length L104.5 (mm)
Shape mounting elementsOblong hole
SAUG-ANB PXT D30-I ROT

Part no.: 10.01.49.00039

Swivelling connection option for suction pads

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Thread G1G1/4"-F
Outside diameter D30 (mm)
Length L53.4 (mm)
Outer hose diameter8 (mm)
Shape mounting elementsswivel
SAUG-ANB G1/4-IG 42

Part no.: 10.01.49.00045

Suction cup connection (rigid)

Utilization designModular gripper system
Thread G1G1/4"-F
Shapeint. vacuum feedthrough
Length L42 (mm)
Suction cup connectionG1/4"-F
SAUG-ANB PXT D30-I ROT IV

Part no.: 10.01.49.00046

Swivelling connection option for suction pads

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Thread G1G1/4"-F
Shapeint. vacuum feedthrough
Length L43.9 (mm)
Shape mounting elementsswivel
HTR-D30-I M16x1-IG FSTE PXT

Part no.: 10.01.49.00038

Holder system

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Thread G1M16x1-F
Shapefor FSTE
Outside diameter D30 (mm)
Length L53.4 (mm)
SVS-STV-GE 8 M16x1-AG G1/4-IG

Part no.: 10.08.02.00500

Bulkhead connector with push-in with Nuts

Thread G1M16x1-M
Thread G2G1/4"-F
Length L35.5 (mm)
Hose diameter8 (mm)
BUCHSE 8x36.25

Part no.: 10.01.49.00100

Drill bush with collar

Thread G1G1/4"-M
Outside diameter D13 (mm)
Internal diameter d8 (mm)
Length L36.25 (mm)
ZUB BOHR-BUCHS FSTImc 8

Part no.: 10.01.49.00057

Accessory set for integration of spring plunger in gripping system PXT

Utilization designSpring plunger
containsDrill bush
Outside diameter D13 (mm)
Internal diameter d8 (mm)
Length L42 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart