- EFFICIENT
Technical Data
Technical Data
- Ready-to-connect handling sets for robots from the manufacturer Fanuc
- Includes gripper, suitable flange and connection cable
Products
- EFFICIENT
- EFFICIENT
End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Compatible with all common lightweight robots
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
Lightweight Gripping Systems SLG
- Lift capacity max. 10 kg
- External or integrated vacuum generation
- NEW
Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
- NEW
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
Product Inquiry