VS-MONT 76.5x19 VSi FXP-FMP
Part no.: 10.01.38.02485
Vacuum switch (inst)
Length L | 76.5 (mm) |
Width B | 19 (mm) |
Special function | Can be mounted upright |
Additional function area gripper | Vacuum and pressure switch VSi |
Measuring range [bar] | bar |
with | Vacuum and pressure switch |
Utilization design | Vacuum area gripping system FXP-FMP |
Design Data
Design Data

Attribute | Value |
---|---|
B | 19 mm |
L | 76,5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 100 g |