VEE-TU 18x1.5x200
Part no.: 10.01.36.00038
VEE connecting tube for the mechanical and fluidic connection of nodal elements
Outside diameter D | 18 (mm) |
Wall thickness s | 1.5 (mm) |
Length L | 200 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 18 mm |
S | 1,5 mm |
L | 200 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation