HTR-FST A3 FSTI
Part no.: 10.01.03.06136
Holder for continuous adjustment of spring plungers
Cross-beam connection | Ball head 28.5 mm |
Thread G1 | M18x1.5-IG |
Utilization design | Spring plunger |
Design Data
Design Data

Attribute | Value |
---|---|
B | 15 mm |
D | 28,5 mm |
D1 | 44,5 mm |
G1 | M18x1.5-F |
L | 58,3 mm |
L1 | 71,5 mm |
L2 | 26,4 mm |
L3 | 19 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 78,4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation