Adapter-Plates ISAP-K2
Standard dimensions 200 × 200 mm, hole matrix spacing 75 mm
Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined
Freely positionable suction cups and Mono-Bases allow almost any clamping layout
Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times
Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools
Design
Design

- Adapter-Plate (1) base plate
- Interface to the machine table (2)
- Mono-Base (3) for positioning on the top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
- Spacer ring (5) for adjusting the height to the machining height of the machine
- Sealing magnet (4)
Technical Data
Technical Data
- 2-circuit vacuum systems
- Pre-fixation to console by means of vacuum
- Use of Innospann suction cups
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| Vietnamese |
The documentation is also fully available in English.
| Documents | Language |
|---|---|
| English |