VCBL-K2-PRO 125x75x100 D-360
Part no.: 10.01.12.04574
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Version | PRO |
| Dimension (LxW) | 125x75 |
| 160x115 mm | |
| Height H | 100 (mm) |
| Arrangement | Can be turned 360° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| H | 100 mm |
| H2 | 73 mm |
| L | 125 mm |
| L1 | 160 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 160x115 mm |
Documentation
Documentation











