SPSE 30
Part no.: 10.01.06.02953
Stabilization element for bellows suction cups SPB4
Industries: Packaging
| Size | 30 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 17 mm |
| d2 | 34,9 mm |
| H | 45,3 mm |
| H2 | 43 mm |
| L | 38 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 23,2 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation