Overview Connection Possibilities
The following overview shows the various connection possibilities offered by the mounting elements from Schmalz and should help you to select the appropriate components for your application. All components of the various product families are grouped together in the overview. The design data and technical data of the mounting elements can be found on the related products pages in this section of the catalogue.
Mounting Section (also suitable for mounting suction cups)
Holders and Cross-Beam Connectors (for spring-mounting of suction cups)
Holders and Cross-Beam Connectors (for rigid mounting of suction cups)
Spring Plungers
Flexible Mountings for Use with Spring Plungers
Flexible Mountings for Use with Rigid Suction Cup Mountings
An overview of our connection options is available in PDF format in the following:
Tài liệu
Ngôn ngữ
Tiếng Anh