Clamping Equipment for Console Table Systems from Biesse
- Clamping elements for Biesse console systems ATS, EPS and CTS
- With mounting ring for flexible insertsion into the mounting
- Vacuum block, mechanical clamps and Innospann available
The affordable and flexible alternative to the original Biesse clamping device
The clamping equipment for systems from Biesse is flexible to use, holds the workpiece in the correct position with process reliability and impresses with an attractive price-performance ratio. This makes them a real alternative for use on CNC milling machines from Biesse.
This clamping equipment impresses with its enormous holding force and exact dimensional accuracy. As a result, the highest lateral forces can be absorbed.
Attractive price: more cost-efficient than comparable products on the market
Wide product range: various geometries and heights for easy set-up and integrated touch valve to prevent leakage from unused suction cups
Easy mounting: the clamping equipment is compatible with the original suction cups and is just as easy to attach to the slide of the console
Replaceable suction plate: with conventional systems, the entire vacuum block must be replaced in the event of collision, wear or other damage
* Biesse is a registered and protected trademark. The products listed here were developed by J. Schmalz GmbH to fit Biesse CNC machining centers.