Schmalz

Special Cranes

Different types for the optimal use of your space

The modularization of our crane types enables us to supply the right crane for different requirements. Our modular jib cranes are either used with a wall bracket as a wall-mounted jib crane or positioned in the room with a custom-built column.

Schmalz offers solutions for particularly low room heights, bypassing interfering contours or plunging into hard-to-reach work areas.

Product Inquiry

Modular configuration according to customer requirements

Rapid handling of customer inquiries through the addition of special cranes to the standard portfolio

Optimal design of the system for the load capacity due to variable column and column allocation

Optimal ergonomics thanks to excellent smooth running properties

High working speed and positioning accuracy

Nadstavba
  • Flat jib (1) for particularly low room heights
  • Articulated-arm jib (2) for bypassing interfering contours
  • Telescopic boom (3) for hard-to-reach work areas
Modulární prvky
Technické údaje
  • Use as wall or column-mounted jib crane
  • Optimally designed for a vacuum tube lifter Jumbo
Příklady konfigurací

Flat jib for particularly low ceilings

  • Reduction in the overall height due to flat jib
  • Modular jib length up to 5,000 mm
  • For loads weighing up to 110 kg
  • Base plate 400 x 400 mm
  • Lower edge of jib up to 4,000 mm

Articulated-arm jib to move around obstacles

  • Easy circumvention of obstacles such as pillars in production halls or machines thanks to the jib with additional joint
  • Large usable ceiling height and avoidance of interference contours thanks to integrated vacuum line
  • For loads weighing up to 85 kg
  • Jib length of 3,000 mm and 4,000 mm
  • Base plate 400 x 400 mm
  • Lower edge of jib from 2,900 mm to 4,000 mm

Telescopic jib for confined working areas

  • Jib lengths of 3,000 mm, 4,000 mm and 5,000 mm
  • For loads weighing up to 85 kg
  • Base plate 400 x 400 mm
  • Lower edge of jib from 3,000 mm to 4,000 mm

Videa

Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.

Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.
Product Inquiry

Příslušenství

Doporučení produktů

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adresa URL, na kterou se snažíte získat přístup, není ve správném jazykovém kontextu nebo kontextu země.

Kanál obchodu přidružený k vašemu účtu neodpovídá kanálu požadované adresy URL. Chcete-li zobrazit ceny nebo zadat objednávku, přepněte na kanál určený pro vašeho uživatele.

0 produkty úspěšně přidány do košíku

Přejít do nákupního košíku