Radio remote control for suction and release of the workpiece
Quick extension of the device by attaching extension arms enables flexible use for workpieces of different lengths
Safe lifting of workpieces without additional mechanical securing enables quick and easy lifting and depositing
Enables damage-free handling of various panel types in horizontal and vertical orientation
Workpieces can be swivelled through 90° and rotated 360° manually
Easy transportation of the devices to construction sites and quick assembly on site

Informace o objednávce
The devices are supplied with 4 suction plates for applications up to 400 kg horizontally and 260 kg vertically.
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.