Schmalz

Schmalz ControlRoom

The service app for NFC devices

The all-round service for your Schmalz product

The Schmalz ControlRoom app is available for users of Android and iOS devices. The free app can be used to read out data and messages from the intelligent Schmalz components. In addition, the components can be conveniently parameterized via the mobile device. The complex and time-consuming parameterization in the PLC is no longer necessary thanks to the Schmalz ControlRoom app.

Schmalz uses the advantages of NFC technology for wireless data transmission. Through point-to-point contact, data is transferred from the Schmalz product to the smartphone. This means there is no risk of incorrect parameterization of a neighboring device. The system operator can now evaluate the data on the smartphone and make settings.

Comprehensive service for handling systems as well

Users of vacuum lifters and crane systems can access device-specific information quickly and easily with the help of the Schmalz ControlRoom app. The identification tag on the device contains the serial number and can be read either via QR code or NFC using a smartphone. The one-time registration in the Schmalz ControlRoom app grants access to additional information such as service dates (UVV), operating instructions, spare and wear parts lists, and a company-wide device library.

Contact
Reduced procurement costs

Savings on display and input modules on gripping systems thanks to convenient control via app interface

Faster commissioning

Simply connect the device, adjust settings in the app, transfer via NFC and clone to other devices

Shorter service times

Thanks to error messages in plain text, access to the device's internal operating instructions and predictive wear monitoring with reminder function

Contact

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adresa URL, na kterou se snažíte získat přístup, není ve správném jazykovém kontextu nebo kontextu země.

Kanál obchodu přidružený k vašemu účtu neodpovídá kanálu požadované adresy URL. Chcete-li zobrazit ceny nebo zadat objednávku, přepněte na kanál určený pro vašeho uživatele.

0 produkty úspěšně přidány do košíku

Přejít do nákupního košíku