Bin Picker SBPG
- Suction rate up to 180 l/min
- Vacuum generation integrated or external
- Sealing element: Bin-picking suction cup with quick-change function
Zobrazit kategorii
The Schmalz Bin-Picker SBPG is the ready-to-connect vacuum gripper solution for the automated removal of workpieces with a chaotic or pre-sorted packing pattern from containers or the assembly line. Handling of freely shaped parts thanks to a flexible suction pad that optimally adapts to the contour of the workpiece is possible fully automatically. Due to its low dead weight, the Schmalz Bin-Picker SBPG is ideal for stationary handling tasks with collaborative robots.
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.