Schmalz

Bellows Suction Cups SFB1

Suction area (Ø) from 10 mm to 40 mm

Go directly to the products

Flexible, thin sealing lip and stabilizing support surface for particularly unstable workpieces

Safe component handling thanks to very good vacuum distribution

Large selection of materials for a wide range of requirements (food-safe, temperature resistance, conductive, leaving few marks)

Design
  • Suction cup with thin and flexible sealing lip consisting of flat suction cup SFF (1) or bellows suction cup SFB1 with 1.5 folds (2) and Schmalz connection element SC (3)
  • Inner support surface with honeycomb structure and very good vacuum distribution
  • Suction area (Ø) from 10 mm to 40 mm
Technical Data
  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1, HT1-ESD, NBR-ESD
Industries
  • Battery
  • Electronics
  • Glass
  • Packaging
  • Plastics
  • Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Number of folds
Size
Suction cup material
Height H
Spring stroke Z
Thread G1
Labeling
Industry sector

1 - 10 from 60 results

SFB1 30 HT1-60 G1/4-AG

Part no.: 10.01.06.04417

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Glass | Plastics | Solar

Size30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySFB1
SFB1 15 HT1-60 G1/8-IG

Part no.: 10.01.06.04402

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Glass | Plastics | Solar

Size15
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySFB1
SFB1 20 EPDM-45 G1/8-AG

Part no.: 10.01.06.04404

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size20
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 10 EPDM-45 M5-AG

Part no.: 10.01.06.04392

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size10
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 15 EPDM-45 G1/8-AG

Part no.: 10.01.06.04398

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size15
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 20 SI-55 G1/8-AG

Part no.: 10.01.06.04403

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Packaging

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Product familySFB1
Material characteristicsFDA-compatible
SFB1 25 EPDM-45 G1/8-IG

Part no.: 10.01.06.04413

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size25
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 40 EPDM-45 G1/4-IG

Part no.: 10.01.06.04425

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size40
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 40 EPDM-45 G1/4-AG

Part no.: 10.01.06.04422

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size40
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1
SFB1 20 EPDM-45 G1/8-IG

Part no.: 10.01.06.04407

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery

Size20
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
Product familySFB1

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart