Schmalz

Spare and Wear Parts VacuMaster Glass

Go directly to the products
Design
  • Vacuum generators, filters, valves, drives, measuring equipment, suction plates and connections
Technical Data
  • Wide range of spare and wear parts

Filter results

Industry sector
Product family

1 - 10 from 34 results

ZOKL 11-13

Part no.: 10.07.10.00032

Two-ear clamp

Clamping range [mm]11.0 ... 13.0 mm
MaterialGalvanized steel
ZOKL 15-18

Part no.: 10.07.10.00033

Two-ear clamp

Clamping range [mm]15.0 ... 18.0 mm
MaterialGalvanized steel
VFI CN8/6 50

Part no.: 10.07.01.00245

Vacuum filter with replaceable filter cartridge

ConnectionHose 8/6 with Cap nut
Filter pore size50 (µm)
VSL 4-2 PU MI-TR

Part no.: 10.07.09.00001

Hose for vacuum and compressed-air systems

Outside diameter D4 (mm)
Internal diameter d2 (mm)
Length max.50 (m)
Material hosePU
Bending radius min.20 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-40 ... 60 °C
ColorMilky-transparent
STV-GE G1/4-AG 8

Part no.: 10.08.02.00207

Push-in Fitting, straight

Thread G1G1/4"-M
Outer hose diameter8 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D13.9 (mm)
Length L17.8 (mm)
VRS-S G1/2-AG

Part no.: 10.08.06.00050

Sealing screw without collar

Thread G1G1/2"-M
MaterialBrass
Surfacenickel plated
SCHR M8x34 ST-8.8 VZ SO

Part no.: 20.01.01.04527

Hexagon-head screw with shaft

SGF 300 EPDM-55 G1/2-IG

Part no.: 17.01.02.00066

Flat suction cup (round) for highly dynamic handling of glass

ROHR-SCHW 70x70x610 VM-GLASS

Part no.: 17.01.02.00027

Square tube (welded part)

SPIR-SCHL 8-5 PU

Part no.: 10.07.09.00099

Spiral hose for flexible length compensation in vacuum and compressed-air lines

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart