Schmalz

Ordering information

The push-in fittings are supplied in the desired design.

Please try again later or contact your local contact person.

STV-GE G1/4-AG 6

Part no.: 10.08.02.00205

Push-in Fitting, straight

Industries: Universal

Thread G1G1/4"-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D11.2 (mm)
Length L15.2 (mm)
Product information
Design Data
Design image
AttributeValue
D11,2 mm
d6 mm
G1G1/4"-M
dn4 mm
L15,2 mm
L123 mm
L210,7 mm
LG17,8 mm
SW117 mm
Technical Data
AttributeValue
Design hose typeHose D = 6 d = 4
Design hose type6-4
MaterialBrass
Pressure range (operating pressure) [bar]-0.95 ... 15.00 bar
Operating temperature-20 ... 80 °C
Weight18 g
Product familySTV
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select