STV-WF G1/8-AG 10
Part no.: 10.08.02.00257
Push-in Fitting, swivelling and lockable
Industries: Universal
| Thread G1 | G1/8"-M |
| Outer hose diameter | 10 (mm) |
| Material | Nickel plated |
| Operating temperature | -10 ... 70 °C |
| Length L | 25.2 (mm) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| d | 10 mm |
| G1 | G1/8"-M |
| dn | 10 mm |
| D1 | 16,7 mm |
| H | 9,8 mm |
| H1 | 23,6 mm |
| L | 25,2 mm |
| L1 | 33,6 mm |
| LG1 | 5 mm |
| SW1 | 14 mm |
| SW3 | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | Hose D = 10 d = 7 |
| Design hose type | 10-7 |
| Material | Nickel plated |
| Pressure range (operating pressure) [bar] | -0.95 ... 15.00 bar |
| Operating temperature | -10 ... 70 °C |
| Weight | 49 g |
| Product family | STV |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



