Schmalz

Ordering information

Spring plunger FSTE is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

FSTE G1/4-AG 25

Part no.: 10.01.02.00567

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
Product information
Design Data
Design image
Attribute Value
G1 G1/8"-F
G2 G1/4"-M
G3 M20x1.5-M
H 86  mm
H2 40,5  mm
LG1 13  mm
LG2 8,5  mm
LG3 40  mm
SW1 24  mm
SW2 17  mm
SW3 17  mm
Z (Stroke) 25  mm
Technical Data
Attribute Value
Spring rate 0,71  N/mm
Spring pretension 6,47  N
Spring force center 15,36  N
Vertical load 2.400  N
Horizontal load 747  N
Tightening torque (max) 40  Nm
Weight 145  g
Operating temperature 0 ... 80 °C
Product family FSTE
Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart