Schmalz

Ordering information

Spring plunger FSTIm is delivered assembled.

 

Available accessories: vacuum hose, hose sleeve

Please try again later or contact your local contact person.

FSTIm M5-IG M5-IG A 10 VG-IN

Part no.: 10.01.02.01482

Spring plunger with internal damping spring and height compensation

Industries: Electronics | Universal

Suction cup connectionM5-F
Product familyFSTIm
ShapeAxial vacuum guide
Spring stroke Z10 (mm)
Shape mounting elementswith anti-rotation guard / insulating
Tightening torque (max)4 (Nm)
Product information
Design Data
Design image
Attribute Value
dn 2  mm
G1 M5-F
G2 M5-F
G3 M10x1-M
H 54,4  mm
H2 19  mm
LG1 4,5  mm
LG2 4,5  mm
LG3 26  mm
SW1 14  mm
SW2 8  mm
Z (Stroke) 10  mm
Recommendation: Avoid maximum plunger stroke Z during continuous operation to extend service life Ensure that the hose guide is free from distortion
Technical Data
Attribute Value
Shape mounting elements with anti-rotation guard / insulating
Spring rate 0,05  N/mm
Spring pretension 0,5  N
Spring force center 0,75  N
Vertical load 15  N
Horizontal load 10  N
Tightening torque (max) 4  Nm
Weight 18,5  g
Operating temperature 0 ... 80 °C
Product family FSTIm
Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal load: The specification of the horizontal load refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extensionin horizontal position.
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart