REIB-RING SGM 40 PU-55
Part no.: 10.01.17.00137
Friction ring
Industries: Automotive | Metal
| Utilization design | Magnetic gripper |
| Size | 40 |
| Outside diameter D | 40 (mm) |
| Internal diameter d | 26 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 40 mm |
| L | 8,8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 40 |
| Suction cup material | Polyurethane PU |
| Operating temperature max. | 100 °C |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 4,7 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
