AK-SB-M12-G 5m A 5P
Part no.: 21.04.05.00931
Connection cable plug/female connector, M12 straight
| Rated current | 4 (A) |
| Electrical connection | Fem connect M12, 5 pol |
| Cable length Lk | 5 (m) |
| Connection 2 | Plug M12, 5-pole |
| Number of poles | 5 |
| Number of wires | 5 |
| Wire area | 0.75 (cm²) |
| Material hose | PU |
| Color |
Documentation
Documentation
