SBB-24V-DC-ST/ABS-LUE SB
Part no.: 10.04.04.00321
Silencer box for reduction of the noise level
| Utilization design | Blower SB |
| Voltage DC | 24 V - DC |
| Material | Steel / ABS |
| Thread G1 | G2"-M |
| Length L | 661 (mm) |
| Width B | 586 (mm) |
| Height H | 625 (mm) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 586 mm |
| B2 | 70 mm |
| B3 | 170 mm |
| d1 | 13,5 mm |
| G1 | G2"-M |
| G2 | G2-1/2"-M |
| G5 | M10-F |
| H | 625 mm |
| H1 | 672 mm |
| H2 | 550 mm |
| H3 | 53 mm |
| H4 | 102 mm |
| H5 | 103 mm |
| L | 661 mm |
| L1 | 801 mm |
| L2 | 115 mm |
| X1 | 490 mm |
| Y1 | 420 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 30 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
