- EFFICIENT
SCTMi ECT E8 ACU00029E
Part no.: 10.02.02.07592
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Metal | Packaging | Plastics | Universal
| Communication | Ethercat |
| Number of ejectors | E8 |
| SCPMt 10 6/4 NO E1T |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 115,8 mm |
| B2 | 51,8 mm |
| B3 | 64 mm |
| d | 5,5 mm |
| d1 | 4,5 mm |
| d2 | 8 mm |
| d3 | 6 mm |
| G1 | M12x1-M |
| H | 91,5 mm |
| H2 | 34 mm |
| H3 | 81,2 mm |
| H4 | 16,5 mm |
| H5 | 12,5 mm |
| L | 137,5 mm |
| L1 | 172,5 mm |
| L2 | 12,5 mm |
| L3 | 27,5 mm |
| X1 | 155,5 mm |
| Y1 | 40 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of ejectors | E8 |
| Communication | Ethercat |
| SCPMt 10 6/4 NO E1T | |
| Weight | 1,57 kg |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |
















