DI-PL 640-5R18 O10O10 FXP-FMP
Part no.: 10.01.38.00865
Sealing plate
Industries: Universal
| Length L | 640 (mm) |
| Width B | 128 (mm) |
| Arrangement | 5R18 |
| Material type | Foam open, height 2 x 10 mm |
| Utilization design | Vacuum area gripping system FXP-FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 640 mm |
| B | 128 mm |
| H | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material type | Foam open, height 2 x 10 mm |
| Arrangement suction cells | 5 rows, 18 mm |
Documentation
Documentation
