DI-PL 838-3R18 O10 F FXP-FMP
Part no.: 10.01.38.02888
Sealing plate
Industries: Universal
| Length L | 838 (mm) |
| Width B | 128 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 10 mm |
| Additional function area gripper | Filter |
| Utilization design | Vacuum area gripping system FXP-FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 838 mm |
| B | 128 mm |
| H | 10,4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material type | Foam open, height 10 mm |
| Additional function area gripper | Filter |
| Arrangement suction cells | 3 rows, 18 mm |
Documentation
Documentation
