DI-PL 396x276x20 40x34.6 O20 KE
Part no.: 10.01.44.00572
Sealing plate (FQE)
Industries: Logistics | Packaging
| Length L | 396 (mm) |
| Width B | 276 (mm) |
| Grid spacing | 40 x 35 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | Adhesive tape on one side |
