FG 12 NBR-ESD-55 N062
Part no.: 10.01.06.04260
Bellows suction cup (round) for very uneven workpieces
Industries: Electronics | Packaging
| Size | 12 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4,5 mm |
| d2 | 5 mm |
| D1 | 12 mm |
| Dk | 10 mm |
| Dmax(S) | 13 mm |
| Ds | 12 mm |
| H | 21 mm |
| H2 | 3,8 mm |
| H3 | 9 mm |
| Z (Stroke) | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1,18 N |
| Pull-off force | 3,5 N |
| Volume | 0,75 cm³ |
| Workpiece radius min. (convex) | 5,5 mm |
| Size | 12 |
| Nipple family | N062 |
| Number of folds | 2,5 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 1,1 g |
| Product family | FG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



