FSG 18 NBR-ESD-55 G1/8-AG
Part no.: 10.01.06.04492
Bellows suction cup (round) for very uneven workpieces
Industries: Electronics
| Size | 18 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/8"-M |
| Number of folds | 2.5 |
| Product family | FSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 8 mm |
| dn | 3,5 mm |
| Dmax(S) | 19 mm |
| Ds | 17,2 mm |
| G1 | G1/8"-M |
| H | 28,6 mm |
| LG1 | 7,5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Size | 18 |
| Number of folds | 2,5 |
| Connection | G1/8-AG |
| Workpiece radius min. (convex) | 20 mm |
| Volume | 1,35 cm³ |
| Suction force (-600mbar) | 3,02 N |
| Pull-off force | 8,5 N |
| Hose inner diameter (recom.) d | 4 mm |
| Weight | 5,6 g |
| Product family | FSG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





