SGF-HS 300 HT1-60 G1/2-IG
Part no.: 10.01.01.13794
Flat suction cup (round) for highly dynamic handling of glass
Industries: Glass
| Size | 300 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 272,3 mm |
| d3 | 170 mm |
| Dmax(S) | 309 mm |
| Ds | 303,2 mm |
| G1 | G1/2"-F |
| G2 | G1/4"-F |
| G3 | M8-F |
| H | 26,8 mm |
| L2 | 76 mm |
| LG1 | 14,5 mm |
| LG2 | 14,5 mm |
| LG3 | 12 mm |
| W | 50 ° |
| X1 | 45 mm |
| Y1 | 120 mm |
| Z (Stroke) | 9 mm |
| Dmk | 58,3 mm |
| G4 | M6-F |
| LG4 | 10,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 4.240 N |
| Suction force d2 | 3.480 N |
| Volume | 573 cm³ |
| Workpiece radius min. (convex) | 2.400 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 300 |
| Number of folds | 0 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Product family | SGF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








