ADP-A NEO30
Part no.: 13.05.01.00277
Mounting adapter
Industries: Glass | Metal | Wood
| Utilization design | Neo 30 |
Design Data
Design Data

| Attribute | Value |
|---|---|
| L | 299 mm |
| B | 134,9 mm |
| H | 103,6 mm |
Part no.: 13.05.01.00277
Mounting adapter
Industries: Glass | Metal | Wood
| Utilization design | Neo 30 |

| Attribute | Value |
|---|---|
| L | 299 mm |
| B | 134,9 mm |
| H | 103,6 mm |